IESNA:LM-63-2002
[TEST]P950065
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28536
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5728.3 5731.3 5719.3 5693.6 5544.2 5388.7 5363 5486.8 5773.6 6155.5
6617.4 7148.7 7708.7 8117.8 8431.7 8742.7 9026.5 9197 9255.9 9192.5
8872.5 8297.4 7562.3 6397 4697.4 2735.1 2123.8 1942.7 1726.8 1406.8
1080.8 839.2 629.4 394 224.9 90.6 0
5728.3 5704.2 5692.1 5675.5 5530.6 5372.1 5349.5 5461.2 5737.4 6131.4
6581.2 7094.4 7654.4 8077 8378.9 8695.9 8976.6 9157.8 9242.3 9166.8
8822.7 8259.7 7512.5 6297.4 4549.5 2649.1 2099.6 1924.5 1705.7 1382.6
1067.2 828.7 599.2 378.9 218.9 87.5 0
5728.3 5720.8 5714.7 5698.1 5583.4 5431 5382.7 5474.7 5716.3 6086.1
6523.8 7015.9 7571.4 8060.4 8398.5 8712.5 9043.1 9268 9408.3 9396.3
9163.8 8647.6 7939.7 6837.8 5212.1 3082.3 2137.4 1941.1 1760 1509.4
1218.1 905.7 670.2 437.7 238.5 108.7 0
5728.3 5714.7 5707.2 5720.8 5642.3 5511 5452.1 5498.9 5668 5963.8
6357.8 6797 7305.7 7855.1 8294.4 8643.1 8978.2 9269.5 9443.1 9524.6
9434 9117 8552.5 7562.3 6071 3883.8 2199.3 1824.9 1660.4 1464.2
1255.9 1043 807.6 538.9 307.9 137.4 0
5728.3 5722.3 5726.8 5757 5741.9 5672.5 5586.4 5577.4 5654.4 5831
6102.7 6452.9 6872.5 7355.5 7882.3 8369.9 8748.7 9077.8 9369.1 9583.4
9643.8 9511 9180.4 8641.6 7588 5719.3 3183.4 1615.1 1270.9 1070.2
872.5 703.4 547.9 386.4 209.8 77 0
5728.3 5731.3 5748 5788.7 5828 5828 5787.2 5749.5 5755.5 5829.5
5975.9 6205.3 6514.7 6880 7289.1 7808.3 8360.8 8827.2 9097.4 9224.2
9307.2 9348 9334.4 9317.8 9156.3 8205.3 6143.4 3421.9 1556.2 999.3
786.4 609.8 445.3 306.4 176.6 64.9 0
5728.3 5734.4 5766.1 5814.4 5883.8 5945.7 5988 6021.2 6018.1 6075.5
6172.1 6320 6525.3 6760.8 7049.1 7400.8 7800.8 8240 8635.5 8963.1
9293.6 9665 10036.3 10422.7 10901.2 11169.9 10341.2 8181.2 5286.1 2655.1
1274 783.4 531.3 345.7 197.7 69.4 0
5728.3 5738.9 5782.7 5852.1 5927.6 6003 6093.6 6196.3 6320 6478.5
6680.8 6913.2 7163.8 7441.5 7772.1 8176.6 8634 9138.2 9687.6 10282.3
10969.1 11719.3 12558.6 13393.3 14329.1 15417.4 16478.6 16747.3 15772.2 13455.2
10001.6 6344.2 3699.6 2043.8 902.6 217.4 0
5728.3 5754 5806.8 5886.8 5965.3 6036.3 6122.3 6240 6377.4 6585.7
6860.4 7175.9 7550.2 8012.1 8573.6 9269.5 10075.5 11008.4 12013.6 13040.1
14206.9 15314.8 16622 17950.3 19544.2 21111 23103.5 25237.9 26936 26757.9
23547.3 17745 11216.7 4495.1 821.1 181.1 0
5728.3 5752.5 5817.4 5892.9 5971.4 6055.9 6144.9 6264.2 6407.6 6614.4
6868 7172.9 7533.6 7997 8572.1 9302.7 10138.9 11150.2 12267.2 13411.4
14612.9 15840.1 17154.8 18588.8 20119.3 21714.8 23526.2 25494.5 27417.5 27757.1
24554.1 17921.6 10167.6 2647.6 564.5 167.5 0
5728.3 5751 5802.3 5903.4 5986.4 6078.5 6154 6264.2 6415.1 6596.3
6815.1 7064.2 7348 7737.4 8249.1 8868 9616.7 10537.4 11586.5 12730.6
13880.8 15059.7 16277.8 17577.4 18996.3 20391 21844.6 23117.1 24084.6 23391.8
20160.1 13892.9 6046.8 1166.8 351.7 116.2 0
5728.3 5744.9 5814.4 5901.9 5981.9 6061.9 6137.4 6224.9 6347.2 6478.5
6634 6784.9 6935.9 7139.7 7438.5 7834 8309.5 8948 9699.7 10551
11477.8 12436.3 13378.2 14335.2 15329.9 16261.2 17195.6 18042.4 18222 16643.1
13420.4 9221.2 3935.1 783.4 235.5 64.9 0
5728.3 5744.9 5802.3 5868.7 5935.1 5975.9 6016.6 6051.4 6083 6120.8
6132.9 6092.1 6015.1 5933.6 5876.3 5873.2 5954.7 6187.2 6564.6 7040
7603.1 8223.4 8848.3 9470.2 10074 10576.7 10875.5 11043.1 10617.4 8931.4
6549.5 4049.8 1615.1 458.9 169.1 42.3 0
5728.3 5723.8 5737.4 5757 5744.9 5664.9 5541.2 5355.5 5111 4787.9
4383.4 3912.5 3444.5 3053.6 2742.7 2486.1 2288.3 2161.5 2096.6 2081.5
2122.3 2203.8 2282.3 2359.3 2395.5 2336.6 2155.5 1867.2 1426.4 1012.8
736.6 534.3 389.4 273.2 164.5 43.8 0
5728.3 5690.6 5643.8 5551.7 5385.7 5109.5 4739.6 4270.2 3744.9 3267.9
2877 2537.4 2223.4 1991 1864.2 1805.3 1764.5 1714.7 1661.9 1612.1
1553.2 1473.2 1379.6 1296.6 1216.6 1136.6 1058.1 973.6 874 760.8
644.5 531.3 410.6 282.3 154 34.7 0
5728.3 5652.9 5515.5 5283 4920.8 4406.1 3841.5 3304.2 2908.7 2572.1
2285.3 2123.8 2030.2 1948.7 1864.2 1793.2 1755.5 1741.9 1716.2 1658.9
1575.9 1492.8 1408.3 1326.8 1237.7 1150.2 1061.1 966 874 772.8
665.7 546.4 410.6 265.7 135.8 28.7 0
5728.3 5628.7 5397.8 5018.9 4463.4 3785.7 3212.1 2815.1 2498.1 2300.4
2206.8 2120.8 2030.2 1933.6 1844.5 1790.2 1773.6 1764.5 1743.4 1675.5
1518.5 1429.4 1349.4 1272.5 1201.5 1135.1 1053.6 963 866.4 757.7
640 513.2 380.4 256.6 137.4 37.7 0
5728.3 5589.5 5268 4744.2 4025.7 3319.3 2867.9 2534.4 2353.2 2274.7
2176.6 2081.5 2016.6 1947.2 1852.1 1791.7 1764.5 1728.3 1568.3 1500.4
1477.7 1468.7 1443 1402.3 1340.4 1258.9 1144.2 1037 919.2 801.5
680.8 560 434.7 307.9 181.1 61.9 0
5728.3 5578.9 5186.4 4535.9 3719.3 3080.8 2677.7 2419.6 2342.7 2253.6
2144.9 2071 2024.2 1962.3 1849.1 1772.1 1711.7 1545.7 1488.3 1464.2
1444.5 1440 1421.9 1373.6 1290.6 1192.5 1086.8 972.1 852.8 745.7
641.5 538.9 440.8 341.1 342.6 259.6 0
5728.3 5538.1 5071.7 4336.6 3486.8 2937.4 2563 2397 2341.1 2240
2135.9 2069.4 2030.2 1968.3 1835.5 1719.3 1566.8 1447.6 1409.8 1375.1
1352.5 1338.9 1277 1207.6 1129.1 1050.6 958.5 869.4 771.3 671.7
578.1 481.5 390.9 470.9 422.6 141.9 0
5728.3 5526.1 5031 4265.7 3391.7 2822.7 2487.6 2387.9 2336.6 2238.5
2135.9 2074 2045.3 1987.9 1826.4 1655.9 1456.6 1373.6 1320.8 1278.5
1257.4 1210.6 1132.1 1059.6 985.7 902.6 830.2 757.7 680.8 611.3
576.6 455.9 378.9 523.8 241.5 60.4 0
5728.3 5545.7 5061.2 4274.7 3412.8 2860.4 2501.1 2394 2351.7 2255.1
2144.9 2086 2055.9 2004.5 1847.6 1657.4 1453.6 1370.6 1314.7 1270.9
1246.8 1201.5 1124.5 1056.6 981.1 901.1 821.1 748.7 677.7 593.2
519.2 427.2 378.9 525.3 208.3 51.3 0
